Pneumatically operated valve for SKF EasyRail Track applications

The grease control valve controls the flow of lubricant in the dual line systems, e.g. for curve-dependent lubrication (left/right spray nozzles) or distance-dependent lubrication (front/rear spray nozzles).

Technical features:
  • Lubricant: oil and fluid grease NLGI grade 000, 00
  • Lubrication pressure: 100 bars
  • Air pressure: 6 - 10 bar
  • Operating temperature: –25 to +80 °C

Related documents

SKF logo