OLA02

OLA02-53002
OLA02-53002
Oil+Air unit with compact gear pumping unit and mixing valve

Gear pump unit (MFL):
  • Lubricant: oil
  • Operating viscosity: 20 to 1000 mm²/s
  • Reservoir capacities: 3 l
  • Delivery rate: 0,2 l; 0,24 l/min
  • Operating pressure: 30 +1/–2 bar
  • Operating temperature: +10 to 40 °C


Pressure switch
  • Type of contact: NO
  • Switching pressure: 20 bar


Float switch
  • Function: opens when lubricant at critical level


Control unit
  • Model designation: IG54-20-S4-I
  • Interval time: 1 to 99 min, factory setting 10 min
  • Contact time: max. 60 s


Compressed air switch DS2, adjustable switching pressure
  • Set for 1 to 10 bars, 3 bars
  • Switching frequency: 200/min


Special features:

  • CE mark of conformity
SKF logo