OLA72

OLA72-02
OLA72-02
Oil+Air unit with oil reservoir, injection oiler and flow volume divider

Injection oiler
  • Lubricant: oil
  • Operating viscosity: 10 - 1100 mm²/s
  • Reservoir capacities: 1 l
  • Injection oiler: 3-port type
  • Delivery rate: 0,003 - 0,03 cm³
  • Operating temperature: -20 to +80 °C

Special features:

  • CE mark of conformity
SKF logo