Dual-line lubrication systems

for oil, semi-fluid grease and grease up to NLGI 2

Dual-line lubrication system components
Dual-line lubrication system components

SKF and Lincoln dual-line lubrication systems can be used on large systems with dispersed lubrication points that require varying lubrication quantities. These systems utilize two main lines that are supplied alternately with lubricant from a high-pressure pump via a change-over valve at up to 400 bar (5800 psi). Branch lines, along the main lines, are connected with dual-line metering devices to supply a large volume of lubricant to the lubrication points. Within large dual-line systems, end-of-line pressure switches are used to control and monitor the system.

Discover how SKF dual-line lubrication systems work

Overview of dual-line lubrication systems for grease

SKF logo