Automatic lubrication systems for the food and beverage industry

Consistent lubrication is vital to the life of bearings, gears and chains

Consistent lubrication is vital to the life of bearings, gears and chains

Like any mechanical system, moving parts in a food and beverage plant need proper lubrication to function optimally. 

Contamination, moisture, high temperatures and humidity are all threats to bearing, chain and gear service life. Failure to properly lubricate each lubrication point on every machine can have a negative impact on schedules, maintenance costs and machine performance.
Poor lubrication causes about 36% of all premature bearing failures, but with the right lubrication solution you can create new opportunities to increase uptime and productivity.

Discover how lubrication systems help you to improve plant maintenance

The right lubrication solution for your needs

Automatic lubrication systems supply the correct amount of grease at the best time to lubricate – while the bearing is in motion. Frequent lubrication maintains the proper lubricant film to reduce wear, as well as purges the pins and bushings of contaminants.

Improve productivity and profitability by:

  • reducing unplanned downtime and production interruptions
  • reducing labour costs
  • extending repair and maintenance intervals
  • reducing parts replacement and spare parts inventory

Minimize environmental impact by:

  • eliminating over-lubrication
  • reducing energy consumption
  • reducing lubricant consumption
  • reducing waste

Improve worker health and safety by:

  • eliminating manual lubrication of difficult-to-access points or of points in demanding areas
  • fewer accidents

Realize the true potential of lubrication for your application

Friction and wear occur across the entire delivery chain. Efficient lubrication is critical for each rotating machine component, and chains and conveyors need special treatment. Independent from your final product, SKF lubrication solutions support all moving parts in your machines. SKF offers a complete selection of high-performance progressive, single-line, dual-line and chain lubrication systems for the food and beverage industry, which are tailored to the customer’s specific requirements. 

Have a look in the brochure to find out more about SKF and Lincoln solutions for: 

  • breweries and bottling plants
  • dairy industry
  • bakery and confectionery
  • fish, meat, fruit and vegetable processing
and many more.

SKF logo