Automatic lubrication systems for farm machinery
Pins and bushings fail without proper lubrication
To properly lubricate manually, it normally takes about 30 minutes per machine and maintenance cycle. Failure to properly lubricate each lubrication point on every machine can have a negative impact on schedules, maintenance costs and running time performance.
Drive farm machinery productivity with SKF and Lincoln lubrication systems
Automatic lubrication reduces downtime, so your equipment is available when you need it. In addition to helping increase reliability and availability, lubrication systems help to extend service life, reduce operational and lubricant costs and minimize environmental impact by avoiding over-lubrication. Also, reducing manual lubrication results in fewer potential accidents, and mechanics can be utilized for other tasks.
SKF and Lincoln progressive or single-line automatic lubrication systems help prevent bearing damage and unscheduled machine downtime, while optimizing manpower resources.
Benefits from automatic lubrication
- Extends preventive maintenance (PM) intervals
- Reduces PM man-hours
- Decreases component failures
- Increases machine usage
- Extends machine life
- Improves machine safety and reliability
-
Increases resale value of equipment
Solutions for every farm application
SKF and Lincoln automatic lubrication systems help you make the most of your time in the field. Our lubrication solutions are designed to keep your machines running reliably throughout the season.
SKF offers a complete selection of high-performance lubrication systems for the agricultural market, which are tailored to the customer’s specific requirements. Original equipment manufacturers (OEMs) and their dealers offer SKF and Lincoln lubrication systems as standard options. In addition, our global network of qualified distributors can custom design and install systems on most farm machines.