Automatic lubrication systems for the mobile onroad market

Consistent lubrication is vital to chassis and body components

shutterstock_63070159

In addition to maintaining the proper lubricant film to reduce wear, frequent lubrication acts as a means to purge the chassis and body components of contaminants. If rock dust, dirt, sand and water are allowed to work their way into these components, they will form a “grinding compound” that reduces bearing life substantially.

To properly lubricate manually, it normally takes about 30 minutes per vehicle and maintenance cycle. Failure to properly lubricate each lubrication point on every machine can have a negative impact on schedules, maintenance costs and “running time” performance.

Discover how automatic lubrication helps to keep your trucks moving

Automatic lubrication systems can help

Automatic lubrication systems supply the correct amount of grease at the best time – while the bearing is in motion. Automatic lubrication reduces downtime, so your equipment is available when you need it.

SKF and Lincoln automatic lubrication systems help prevent bearing damage and unscheduled machine downtime, while optimizing manpower resources.

Benefits from automatic lubrication

  • Extends preventive maintenance (PM) intervals
  • Reduces PM man-hours 
  • Decreases component failures 
  • Reduces road failures 
  • Increases truck usage 
  • Extends truck life 
  • Reduces tire wear 
  • Improves fleet safety and reliability 
  • Increases resale value of equipment

Experience in a wide range of applications

SKF offers a complete selection of high-performance single-line or progressive lubrication systems for the on-road market, which are tailored to the customer’s specific requirements. Original equipment manufacturers (OEMs) and their dealers offer SKF and Lincoln lubrication systems as standard options. In addition, our global network of qualified distributors can custom design and install systems on most commercial vehicles.

SKF offers automatic lubrication systems compatible with standard hard grease and fluid grease to meet the requirements of your OEM and your operating conditions.

SKF logo