MultiPoint automatic lubricator LAGD 400

Multiple grease lubrication points made easy

SKF MultiPoint Automatic Lubricator LAGD 400
The lubrication of bearings with the correct type and quantity of grease is essential for trouble-free operation. Research has shown that 36% of all bearings fail prematurely due to incorrect lubrication. Especially for installations with multiple lubrication points, this can be a time-consuming and costly process. LAGD 400, the centralised automatic lubricator, is the most user-friendly and cost-effective automatic lubricator for multiple grease lubrication points available today. Its compact design, combined with electronically controlled accuracy, makes it an excellent solution for longer bearing-life and increased uptime of your machinery.

Being a do-it-yourself lubrication system, SKF MultiPoint Automatic Lubricator can be easily installed without the assistance of a costly lubrication service company and requires no special training to use. Once the correct grease dispense rate for your application is calculated using SKF DialSet, SKF's re-lubrication calculation program, the LAGD 400 will keep up to eight lubrication points simultaneously and automatically lubricated, preventing both over and under-greasing. The transparent cartridge housing allows for easy inspection, while an electronic alarm will warn you when the grease cartridge is empty.
  • Do-it-yourself centralised lubrication system
  • Up to 8 feed lines
  • Easy-to-use
  • SKF DialSet program or LubeSelect for SKF greases can be used to calculate the amount of grease required over a given time period
  • Long feed lines (maximum up to 5 m/16 ft)
  • Electronic setting and read-out of control parameters
  • Alarm function for blocked feed lines and empty cartridge
  • Machine steering (i.e. lubricator only operates while machine is running)
  • High pressure capability (40 bar / 600 psi)
  • Tested and approved with all SKF greases
  • Uses standard SKF grease cartridges (420 ml)
  • Ready for use, all accessories included
Technical data
Designation
LAGD 400
Content
8-outlet lubricator

20 m tubing

Quick connectors for application side

2 Y-connectors

LGMT 2/0.4 grease cartridge
Number of feed lines
1 - 8
Maximum pressure
40 bar (600 psi)
Suitable grease
NLGI 1, 2 and 3
Maximum length of feed-lines
5 m (16 ft)
Ambient temperature
0 - 50 °C (32 - 120 °F)
Drive mechanism
Electro-mechanical
Volume
0,1 - 10 cm³/day (0.003 - 0.35 US fl. oz/day) per outlet
approx. 0,6 - 65 g/week (0.02 -2.3 oz/week)
Power
110-240V AC, 50-60Hz or 24V DC
Alarms
Blocked feed lines, empty cartridge; internal and external
External steering
External relay steering
IP rating
54
Lubrication tubes
20 m (65 ft), Nylon, 6 x 1,5 mm
(1/4 x 0.06 in.)
Connection thread
G 1/4
Height
510 mm (20 in.)

SKF logo