MultiPoint automatic lubricator LAGD 1000 series

Centralised lubrication for up to 20 lubrication points

SKF MultiPoint Automatic Lubricator LAGD 1000 series
The SKF MultiPoint Automatic Lubricator LAGD 1000 is a reliable centralised lubrication system offering lubrication solutions for bearings and machinery. The LAGD 1000 uses a high-pressure pump and a progressive feeder for lubricating from 10 to 20 lubrication points. Supplied as a complete ready to use kit, all accessories required are included in the box.
  • Suitable for greases from NLGI 000 to NLGI 2, offers high flexibility in types of lubricants that can be used
  • Sturdy, robust design with IP65 rating, suitable for most industrial environments
  • Transparent reservoir, allows visual monitoring of lubricant level
  • Progressive divider so that exactly the same amount of grease reaches each lubrication point
  • 1 litre (33.8 US fl. oz) refillable grease container, increases intervals between re-filling
  • Extensive programming options, allowing flexibility to suit most applications
  • Empty container alarm, helps reduce the risks associated with lack of lubrication
  • Wide temperature range, helps meet a variety of tough operating conditions, year round
  • Cycle switch function notifies operator of blocked outlets so that proper action can be taken
  • SKF DialSet program or LubeSelect for SKF greases can be used to calculate the amount of grease required over a given time period.
Ordering designations
Voltage variantNumber of
lubrication points
Designation
DC: 24V DC10LAGD 1000/DC10
 12LAGD 1000/DC12
14LAGD 1000/DC14
16LAGD 1000/DC16
18LAGD 1000/DC18
20LAGD 1000/DC20
AC: 115-240 AC10LAGD 1000/AC10
12LAGD 1000/AC12
14LAGD 1000/AC14
16LAGD 1000/AC16
18LAGD 1000/AC18
20LAGD 1000/AC20
Technical data
Designation
LAGD 1000/DC..
Max. operating pressure
150 bars (2 175 psi)
Permissible operating temperature
-25 to 75 °C (-13 to 167 °F)
Number of outlets
10 to 20
Max. length of pipes
6 m (19.7 ft)
Tubing
6 x 1,25 mm (0.05 in.)
Output of pump element
2 cm³/min (0.122 in.³/min)
Reservoir capacity
1 litre (33.8 US fl. oz)
Greases
up to NLGI grade 2
Flow pressure < 700 mbar
Weight
3,7 kg (8.2 lbs)
System of protection
IP65
Electrical specifications

Power connection
DIN EN 175 301-803, plug supplied
Rated voltage
24V DC
Power consumption
n/a
Battery type
n/a
Type power input at 20 °C (68 °F)
0,5 A

Technical data
Designation
LAGD 1000/AC..
Max. operating pressure
150 bars (2 175 psi)
Permissible operating temperature
-25 to 60 °C (-13 to 140 °F)
Number of outlets
10 to 20
Max. length of pipes
6 m (19.7 ft)
Tubing
6 x 1,25 mm (0.05 in.)
Output of pump element
2 cm³/min (0.122 in.³/min)
Reservoir capacity
1 litre (33.8 US fl. oz)
Greases
up to NLGI grade 2
Flow pressure < 700 mbar
Weight
4,8 kg (10.6 lbs)
System of protection
IP65
Electrical specifications

Power connection
DIN EN 175 301-803,
plug supplied
Rated voltage
110 - 240V 50/60 Hz
Power consumption
n/a
Battery type
n/a
Type power input at 20 °C (68 °F)
1,3A / 110V
and max. operating pressure
0,4A / 230V
SKF logo