One hand operated grease gun

Easy grease filling with one hand

SKF One Hand Operated Grease Gun LAGH 400
Suitable for grease filling by filler pumps/grease pumps and also suitable for grease cartridges. Ergonomic design, flexible hose and possibility to mount the hose in both vertical and horizontal position make it ease to use.
  • Easy to use: only one hand is needed to operate the gun
  • Refillable: grease filling nipple and de-airing valve allow filling up by filler or grease pump
  • Heavy duty: operating pressure up to 30 MPa
  • 0,8 cm³ (0.05 in³) volume/stroke
  • Flexible hydraulic type hose: can be bent, can be mounted both horizontally and vertically on the gun
  • Technical data
    Technical data
    Designation
    LAGH 400
    Volume/stroke
    approx, 0,8 cm3 (0.049 in.3)
    Length
    370 mm (14.6 in.)
    Weight
    1,5 kg (3.3 lb)
    Maximum pressure30 MPa (4 350 psi)
  • Accessories
  • Spare parts

Related documents

SKF logo