Bearing packer

Contamination free grease filling

SKF Bearing Packer VKN 550
SKF Bearing Packer VKN 550
The SKF bearing packer, VKN 550, is a sturdy, easy-to-use, efficient and effective bearing grease packer. The SKF bearing packer can also be used in combination with a standard grease gun, air-operated grease pump or grease filler pump.
  • Flushes the grease between the rolling elements where it matters most, prolonging the bearing service life.
  • Closed system and the cover lid prevent ingress of dirt virtually eliminating contamination
  • Allows the operator to pre-fill bearings with grease in a quick and clean way
  • Prevents unnecessary grease loss
  • Economical and environmentally friendly
 
Technical data
Designation
VKN 550
Description
Bearing grease packer
Weight
1,8 kg
Material
Zinc plated, metal finish
Suitable greases
Approved for all SKF greases
Other greases
NLGI class 000 to 2
Bearing range:

Inner diameter d
19 to 120 mm
Outer diameter D
Max. 200 mm
SKF logo