Grease nipples

The link to your lubrication points

SKF grease nozzle and grease fitting kits
The LAGN 120 grease fitting kit contains a full range of 120 standardised conical grease fittings made of precision steel, zinc plated, hardened and blue chromed.
 
Technical data
Designation
LAGN 120
Max working pressure
40 MPa (5 800 psi)
Min burst pressure
80 MPa (11 600 psi)

Kit contents
Grease fitting type

Quantity
M6x1
straight
30x
M8x1
straight
20x
M10x1
straight
10x
G 1/8
straight
10x
M6x1
45°
5x
M8x1
45°
10x
M10x1
45°
5x
G 1/8
45°
5x
M6x1
90°
5x
M8x1
90°
10x
M10x1
90°
5x
G 1/8
90°
5x
SKF logo