Grease nozzles

Renew or upgrade your equipment

SKF grease nozzle and grease fitting kits
The SKF Grease Nozzles LAGS 8 kit provides practical accessories for daily lubrication, such as connectors, couplings and nozzles that are most widely used in the industry.
 
Kit contents
Straight pipe 180 mm and nozzle (DIN 71412)
1x
Hose with nozzle (DIN 71412)
1x
Tube with nozzle for bottom head grease fittings (DIN 3404)
1x
Tube with nozzle for Flush type grease fittings and plastic transparent cover (DIN 3405)
1x
Grease fitting M10x1–G1/8
1x
Grease fitting M10x1–1/8–27NPS
1x
Nozzle (DIN 71412)
2x
Technical data
Designation
LAGS 8
Maximum working pressure
400 bar (5 800 psi)
Minimum bursting pressure
800 bar (11 600 psi)
Accessories
Designation
Description
1077600-5Lever-action coupler
SKF logo