Grease packer

To lubricate open bearings

SKF Grease Packer LAGP 400
The grease packer LAGP 400 is a low pressure alternative for emptying SKF grease cartridges. It provides an easy and clean alternative to manual grease packing of open bearings.
  • Supplied with three spout caps
  • Applies grease to open applications such as bearings or open gears


Technical data
Designation  
LAGP 400
Material
steel and polyethylene
Length
360 mm (14 in.)
Weight
0,35 kg (12 oz)
Maximum volume per stroke20 cm3 (1.2 in.3)
SKF logo