Oil and gas

Magnetic systems in oil and gas

Magnetic bearings
E300V2 control cabinet for SKF S2M Magnetic Bearings

SKF is the world leader of magnetic bearing systems for the oil and gas industry with more than 1 000 references. The company manufactures according to ISO 9001 and ISO 29001, CE, CSA, API and other international standards.

SKF S2M Magnetic Bearings open up new possibilities for machine design. Eliminating bearing friction and reducing auxiliary systems drastically reduces maintenance and operational costs. 

The new E300V2 SKF S2M Magnetic Bearings Control Cabinet  also offer unprecedented remote monitoring, health diagnostic, and service capabilities to help simplify daily operation


SKF logo