Refrigerant compressors

The SKF permanent magnet motor on magnetic bearings is a perfect match for refrigerant turbo compressors up to the megawatt:
  • unmatched efficiency at both full load and part load, over 10% above conventional solutions
  • variable speed for a wide operating range including operation close to a surge line
  • no oil mix with the refrigerant, improving energy efficiency and condenser/evaporator compactness
  • low noise
  • advanced monitoring capabilities, high reliability
SKF logo