Adjustment tools

SKF Vibracon

The use of SKF Vibracon chocks brings efficiency and cost savings to the installation of rotating components. A good set of tools will simplify the installation. 

The SKF Vibracon adjustment tools are especially designed for safe height alteration of the SKF Vibracon chocks with comfort.

  • Specific design results in a simple but perfect fit.
  • Easy to use in difficult to reach locations.
  • Tools are available for all different SKF Vibracon types and sizes.
  • Adjustment tools are available for all different types and sizes within the SKF Vibracon product range.
  • Surface treatment ensures a long life time.
  • Grip handles for extra comfort.
Product codeSKF Vibracon
Type range
SMAT 006SM 12–SM 16
SMAT 008SM 20–SM 24
SMAT 010SM 30–SM 48
SMAT 012SM 56–SM 64
SMAT 006 LP-3SM 12 LP–SM 20 LP
SMAT 006 LP-4SM 24 LP–SM 42 LP
Please contact vibracon@skf.com, your local SKF Authorised Distributor or SKF sales representative for support, customization or more information about SKF Vibracon.
SKF logo