Carbon steel chocks

SKF Vibracon

Carbon steel chocks (-CS series)
The SKF Vibracon adjustable chock has many configurations and material options to satisfy technical concerns, the carbon steel models being suitable for indoor use. Additives are added to the mating surfaces providing initial protection before and during installation and avoid seizing of the parts when rotated. The products provide an economic solution for environmentally less demanding applications, while guaranteeing a lifetime reliable chocking. 

Technical data

  • Metric
    Dimensions - Metric
    DesignationM
    Bolt
    size
    A
    min.
    height
    A
    nominal
    height
    A
    max.
    height
    Min.
    reduced
    height 1)
      mmmmmmmm
    SM 12 -CSM1230343823
    SM 16 -CSM1635404526
    SM 20 -CSM2040455031
    SM 24 -CSM2445515734
    SM 30 -CSM3050566239
    SM 36 -CSM3655616744
    SM 42 -CSM4260667249
    SM 48 -CSM4870778556
    SM 56 -CSM5675829061
    SM 64 -CSM6480879566
    1) Minimum reduced height can be reached by machining the centre and bottom part of the SKF Vibracon chock on a lathe. As a consequence of the reduction in height the adjustment range of the product will be reduced with the same amount as the total reduction in height.
    Designationd1
    diameter
    d2
    bolt hole
    dk
    key
    holes
    PitchMass
     mmmmmmmmkg
    SM 12 -CS6017610,6
    SM 16 -CS802161,51,2
    SM 20 -CS10025822,2
    SM 24 -CS12031823,5
    SM 30 -CS140371025,3
    SM 36 -CS160441027,5
    SM 42 -CS1905010212,0
    SM 48 -CS2206010317,0
    SM 56 -CS2306612323,0
    SM 64 -CS2507412327,0
    Technical data - Metric
    DesignationBolt sizeTightening
    torque 1)
    Bolt
    size
    Tightening
    torque 1)
    Max.
    bolt size 2)
    Machine
    load 3)
    Proof
    load 4)
     
    Nm
    Nm
    kNkN
    SM 12 -CSM1285M14110M168160
    SM 16 -CSM16215M18270M2015175
    SM 20 -CSM20420M22500M2425250
    SM 24 -CSM24730M27890M3035420
    SM 30 -CSM301 460M331 745M3660600
    SM 36 -CSM362 570M393 000M4290775
    SM 42 -CSM424 125M454 995M481201 275
    SM 48 -CSM486 210M527 175M561601 300
    SM 56 -CSM5610 035M6010 360M642251 750
    SM 64 -CSM6415 165M6816 320M723001 900
    1) Torque values are valid for bolts with metric thread, material grade 8.8, yield strength >640 N/mm2, oil lubricated thread courses and nut mating surfaces without slide additives. Vibracon size ideally is matched to the related bolt size: SM 20 -> M20
    2) Optional bolt size. For an engineered solution, please contact vibracon@skf.com.
    3) Machine load is the sum of the weight of the component and the dynamic forces on the SKF Vibracon for the heaviest loaded position, multiplied by a safety factor.
    4) Proof load is the tested load which can be applied on the SKF Vibracon chock at maximum height before plastic deformation will occur. Exceeding the proof load will permanently
    deform the element, rendering it no longer adjustable. This is a tested load for SKF Vibracon surface treated chocks only.
    Please contact vibracon@skf.com, your local SKF Authorised Distributor or SKF sales representative for support, customization or more information about SKF Vibracon.
  • Imperial
SKF logo