Custom chocks

SKF Vibracon

The configurations and materials of SKF Vibracon chocks are not limited to the examples shown in the previous pages. Many options are available and routinely deployed to solve mounting challenges.
SKF Vibracon - Shock hardened

Shock hardened

Elements for the Grade A Shock (MIL-S-901D) requirements.

SKF Vibracon - Extended chock

Extended chocks or additional bottom rings 

For installations with larger gaps between machine foot and foundation. The maximum extended height should not exceed the diameter of the chock.

SKF Vibracon - Customised chock

Customised chocks

With SKF Vibracon knowledge a solution can be provided for virtually every mounting challenge, even when the bolt pitch is limited or in case of special material requirements.

Contact us

Please contact vibracon@skf.com, your local SKF Authorised Distributor or SKF sales representative for support, customization or more information about SKF Vibracon.

SKF logo