SKF Vibracon downloads

Application guide and Check list

DescriptionType of file
SKF Vibracon application guidePDF
SKF Vibracon check list *ZIP
* Please unzip after download

SKF Vibracon type approval from Classification Societies

DescriptionType of file
American Bureau of Shipping (ABS) 
-Vibracon originalPDF
-Vibracon low profilePDF
Bureau Veritas (BV) 
-Vibracon originalPDF
-Vibracon low profilePDF
China Classification Society (CCS) 
-Vibracon original and low profilePDF
Det Norske Veritas – Germanischer Lloyd (DNV-GL) 
-Vibracon original and low profilePDF
Lloyd’s Register or Shipping (LR) 
-Vibracon originalPDF
-Vibracon low profilePDF
RINA 
-Vibracon originalPDF
-Vibracon low profilPDF

CAD downloads

Displayed below are the available drawings in .STEP (3D) and .DWG/DXF (2D) file format.
Right mouse click and choose "Save target as..." on the individual file links to download the drawings in ZIP format to your hard disk. After unzipping the files you can import them into your CAD project.
The drawings consist of two blocks, called upper and lower. After insertion, move both blocks by their insertion point to the desired position.
Description Type of file
 Note: the files are zipped (ZIP)
Please unzip after download
STEP  
(3D)
DWG / DXF  
(2D)
SKF Vibracon - OriginalSM 12 Vibracon assemblySTPDWG
 SM 16 Vibracon assemblySTPDWG
 SM 20 Vibracon assemblySTPDWG
 SM 24 Vibracon assemblySTPDWG
 SM 30 Vibracon assemblySTPDWG
 SM 36 Vibracon assemblySTPDWG
 SM 42 Vibracon assemblySTPDWG
 SM 48 Vibracon assemblySTPDWG
 SM 56 Vibracon assemblySTPDWG
 SM 64 Vibracon assemblySTPDWG
SKF Vibracon - Low profileSM 16 LP Vibracon Low Profile assemblySTPDWG
 SM 20 LP Vibracon Low Profile assemblySTPDWG
 SM 24 LP Vibracon Low Profile assemblySTPDWG
 SM 30 LP Vibracon Low Profile assemblySTPDWG
 SM 36 LP Vibracon Low Profile assemblySTPDWG
 SM 42 LP Vibracon Low Profile assemblySTPDWG
Spherical washersSMSW 12 Spherical washer assemblySTPDXF
 SMSW 16 Spherical washer assemblySTPDXF
 SMSW 20 Spherical washer assemblySTPDXF
 SMSW 24 Spherical washer assemblySTPDXF
 SMSW 27 Spherical washer assemblySTPDXF
 SMSW 30 Spherical washer assemblySTPDXF
 SMSW 36 Spherical washer assemblySTPDXF
 SMSW 42 Spherical washer assemblySTPDXF
 SMSW 48 Spherical washer assemblySTPDXF
 SMSW 56 Spherical washer assemblySTPDXF
 SMSW 64 Spherical washer assemblySTPDXF
Spherical washers - Low profileSMSW 16 LP Spherical washer Low profile assemblySTPDXF
 SMSW 20 LP Spherical washer Low profile assemblySTPDXF
 SMSW 24 LP Spherical washer Low profile assemblySTPDXF
 SMSW 27 LP Spherical washer Low profile assemblySTPDXF
 SMSW 30 LP Spherical washer Low profile assemblySTPDXF
 SMSW 36 LP Spherical washer Low profile assemblySTPDXF
 SMSW 42 LP Spherical washer Low profile assemblySTPDXF
SKF logo