Belt alignment tool TKBA 40

Highly accurate tool for V-belt pulley alignment

The SKF TKBA 40 aligns V-belt pulleys in the grooves. V–guides and powerful magnets allow the TKBA 40 to be fitted in the grooves of the pulley. With only two components, a laser–emitting unit and a receiver unit, the belt alignment tool is easy and fast to attach. The three–dimensional target area on the receiver unit allows the easy detection of misalignment as well as its nature; whether it is horizontal, vertical, parallel or a combination of all three.

Demonstration video (note: TMEB 2 = TKBA 40)

Features and benefits

SKF Belt Alignment Tool TKBA 40
  • Powerful magnets allow fast and easy attachment
  • Three-dimensional target area simplifies the alignment process
  • Facilitates simultaneous adjustment of tension and alignment
  • V-guides facilitate the alignment of a wide range of V-belt pulleys
  • Aligns grooves of a V-belt pulley rather than its face, allowing optimum alignment of pulleys of unequal width or with dissimilar faces
  • A maximum operating distance of 6 m (20 ft) accommodates many applications
  • Special side adaptor allowing alignment of multi-ribbed and timing belt pulleys as well as sprockets is available as accessory
  • Technical data
    Technical data
    Designation
    TKBA 40
    Type of laser
    Red laser diode
    Laser
    1x Built-in class 2 laser, <1 mW, 632 nm
    Laser line length
    3 m at 2 m (9.8 ft at 6.6 ft)
    Measurement accuracy angular
    Better than 0,2°
    Measurement accuracy offset
    Better than 0,5 mm (0.02 in.)
    Measurement distance
    50 mm to 6 000 mm (2 in. to 20 ft)
    Control
    Laser on/off switch
    Housing material
    Extruded aluminium
    Dimensions

      Transmitter unit
    70 x 74 x 61 mm (2.8 x 2.9 x 2.4 in.)
      Receiver unit
    96 x 74 x 61 mm (3.8 x 2.9 x 2.4 in.)
      Reflector dimensions
    N/A
    Weight

      Transmitter unit320 g (0.7 lbs)
      Receiver unit320 g (0.7 lbs)
    MountingMagnetic, groove mounted
    (optional side adapter TMEB A2)
    V-guidesSize 1: 22 mm, short rods (3x pairs)
    Size 2: 22 mm, long rods (3x pairs)
    Size 3: 40 mm, short rods (3x pairs)
    Size 4: 40 mm, long rods (3x pairs)
    Battery2x AAA Alkaline type ICE LR03
    Operation time20 hours continuous operation
    Carrying case dimensions260 x 180 x 85 mm (10.2 x 7.1 x 3.3 in)
    Total weight (incl. case1.3 kg (2.8 lbs)
    Operating temperature0 to 40 °C (32 to 104 °F)
    Storage temperature–20 to +65 °C (–4 to +150 °F)
    Relative humidity10 to 90% RH non-condensing
    IP ratingIP 40
    Calibration certificateValid for two years
    Case contents
    1x TKBA 40 transmitter unit
    1x TKBA 40 receiver unit
    2x AAA batteries
    4x sizes of V-guides, 3x of each size
    1x Printed instructions for use
    1x Calibration certificate
  • Accessories
  • Spare parts
SKF logo