Shaft alignment tool accessories

The SKF Shaft Alignment Tools TKSA series are comprehensive tools and suitable for many alignment jobs. The following accessories are available to further expand the usability and allow alignments of an even wider range of applications.
Extensions chains
Extensions chains (accessory for shaft alignment tools)

Extension chains can be connected to the supplied mounting chains to increase their length. Longer chains enable alignments with larger shaft or coupling diameters. If one set of extension chains is not enough, two sets can be combined or a magnetic V-bracket can be used.


Ordering designationsContent and description
TKSA 11-EXTCH2 × Extension chains of 480 mm (18.9 in.)
for shaft diameters up to 320 mm (12.6 in.)
TKSA 41-EXTCH2 × Extension chains of 500 mm (19.7 in.)
for shaft diameters up to 300 mm (11.8 in.)
TKSA 51-EXTCH2 × Extension chains of 1 m (3.3 ft.)
for shaft diameters up to 450 mm (17.7 in.)

Note: Photos are for illustrative purposes and vary by product.

Rods
Extensions chains (accessory for shaft alignment tools)

Additional rods can be attached to the supplied rods to make the rods longer. Such an extension of rods is useful for applications with large coupling diameters where the laser lines of the measuring heads need to look over the coupling.


Ordering designationsContent and description
TKSA ROD904 × threaded rods of 90 mm (3.5 in.)
TKSA ROD1504 × threaded rods of 150 mm (5.9 in.)
TKSA 51-ROD804 × threaded rods of 80 mm (3.1 in.)
TKSA 51-ROD1204 × threaded rods of 120 mm (4.7 in.)

Note: Photos are for illustrative purposes and vary by product.

Magnetic V-brackets
Extensions chains (accessory for shaft alignment tools)

Magnetic V-brackets are mounted on the shaft or coupling with strong magnets. They are used for mounting the measuring units on the shaft flange or on the side of the coupling when chains cannot be used. Magnetic brackets might not allow stable mounting on small shafts.


Ordering designationsContent and description
TKSA MAGVBK2 × Magnetic V-brackets, supplied without
rods or chains
TKSA 51-VBK1 × Standard V-bracket, supplied with
2 x threaded rods of 80 mm (3.2 in),
1x standard chain of 480 mm (18.9 in.)
and 4 × magnets

Note: Photos are for illustrative purposes and vary by product.

Spindle brackets
Extensions chains (accessory for shaft alignment tools)

Spindle brackets are used to mount the measuring units on spindle of lathes for example.


Ordering designationsContent and description
TKSA 51-SPDBK1 × Spindle bracket, supplied with
2 × threaded rods of 80 mm (3.2 in.)

Note: Photos are for illustrative purposes and vary by product.

Sliding brackets
Extensions chains (accessory for shaft alignment tools)

Sliding brackets can be used for alignments of shafts that cannot be rotated. The sliding bracket have wheels that slide on the shaft.


Ordering designationsContent and description
TKSA 51-SLDBK1 × Adjustable sliding bracket for use
with shaft diameters >30 mm (1.2 in.)
or bore diameters >120 mm (4.7 in.),
supplied without rods
TKSA SLDBK2 × Wheels to be used with standard
V-bracket (TKSA VBK), supplied
without V-bracket

Note: Photos are for illustrative purposes and vary by product.

Offset brackets
Extensions chains (accessory for shaft alignment tools)

Offset brackets are used when the space for the alignment is too limited to mount the measuring heads on the original bracket. The offset brackets are mounted on the rods of mounted bracket and allow an offset of the measuring heads parallel to the shaft to increase the available space.


Ordering designationsContent and description
TKSA EXT502 × Offset brackets of 50 mm (2 in.)
compatible with standard (TKSA VBK)
and magnetic V-brackets (TKSA MAGVBK)
and magnetic base (TKSA MAGBASE)
TKSA EXT1002 × Offset brackets of 100 mm (3.9 in.)
compatible with standard (TKSA VBK)
and magnetic V-brackets (TKSA MAGVBK)
and magnetic base (TKSA MAGBASE)
TKSA 51-EXT501 × Offset bracket 50 mm (2 in.),
supplied with 2 × rods 80 mm (3.2 in.)

Note: Photos are for illustrative purposes and vary by product.

Magnetic base
Extensions chains (accessory for shaft alignment tools)

Measuring units can be mounted directly on large diameter shafts with the magnetic base. It is more convenient to use the magnetic base on large shaft diameters than multiple extension chains.


Ordering designationsContent and description
TKSA MAGBASE2 × Magnetic bases, supplied with 2x fixation screws M8 x 20mm

Note: Photos are for illustrative purposes and vary by product.

Other accessories
Ordering designationsContent and description
TKSA DISPLAY1 × Industrial display device (Android tablet
with protective cover and pre-installed apps)
TKSA 11-EBK2 × Extendable V-brackets, supplied with
4x threaded rods of 120 mm (4.7 in.) and
4 × threaded rods of 80 mm (3.1 in.),
supplied without chains
TKSA VBK2 × Standard V-brackets, supplied without
rods or chains
TKSA 41-QR5 × A4 sheets with 12 × QR code stickers
per sheet (total of 60 × stickers)
TKSA 71/ACCESSUpgrade accessories supplied in trolley case with 2x offset brackets 50 mm (2 in.), 2x adjustable sliding brackets, 2x magnetic bases and 4x threaded rods of 120mm (4.7 in.)



Compatibility

Ordering designationsCompatible with shaft alignment tool TKSA ..
 1131415171
Extension chains     
TKSA 11-EXTCH   
TKSA 41-EXTCH   
TKSA 51-EXTCH  
Rods     
TKSA ROD90   
TKSA ROD150   
TKSA 51-ROD80•*  
TKSA 51-ROD120•*  
Magnetic V-brackets     
TKSA MAGVBK   
TKSA 51-VBK  
Spindle brackets     
TKSA 51-SPDBK  
Sliding brackets     
TKSA 51-SLDBK•**  
TKSA SLDBK   
Offset brackets     
TKSA EXT50   
TKSA EXT100   
TKSA 51-EXT50  
Magnetic base     
TKSA MAGBASE •***•***• 
Other accessories     
TKSA DISPLAY   •
TKSA 11-EBK    
TKSA VBK   
TKSA 41-QR    
TKSA 71/ACCESS   
Note: All items that are compatible with TKSA 71 are also compatible with TKSA 71/PRO, TKSA 71D and TKSA 71D/PRO
* Requires extendable V-Bracket set TKSA 11-EBK for usage with TKSA 11.
** Requires additional rods TKSA 51-ROD80 or TKSA 51-ROD120 for usage with TKSA 11.
*** Requires offset brackets TKSA EXT50 or TKSA EXT100 for usage with TKSA 31 and TKSA 41..
SKF logo