Shaft alignment tool TKSA 80

The advanced tool to increase your alignment knowledge

SKF Shaft Alignment Tool TKSA 80

For effective machine alignment, the measurement is only 5% of the process. Users often find themselves encountering difficulties by skipping some important alignment steps. The TKSA 80 system has a complete built-in alignment process to increase users’ knowledge of alignment . The programme takes users from preparation and evaluation all the way through to correction and finally a report of the result. 

With a 7 inch screen, the TKSA 80 can accommodate large machine train alignment jobs. It offers a unique database to store the machine set-up data for future use, visual inspections on oil leakage, oil level, foundation bolt status and wear indications.

Demonstration video TKSA 80

Features and benefits

SKF Shaft Alignment Tool TKSA 80
SKF Shaft Alignment Tool TKSA 80
  • Seven inch coloured screen with touch screen and keypad
  • Rugged design for use in harsh environments-1.2 meter drop test to Military standard
  • Built-in wireless technology
  • “Swap view”- enables graphics to be swapped from one side of machine to the other to accommodate the user’s position
  • Full template database- an extensive database where wide range of alignment relevant information of machine can be stored. Users can pick and chose components from the database to create machine trains with preferred colour.
  • Energy efficiency indicator- indicates the estimated extra energy consumption due to misalignment
  • Horizontal and vertical alignment
  • Visual inspections on oil leakage, oil level, foundation bolt status and wear indications.
  • Large machine train alignment-align up to 5 machines in a line
  • Run-out check- the system reminds users to perform a simple measurement to look for bend shafts.
  • Alignment target
Technical data
Designation
TKSA 80
Applications
Horizontal and vertical alignment, Machine train alignment, Alignment tolerance, Alignment target, Soft foot check, Visual inspection, Chocking arrangement, Full template, Data base
Measuring units:
 
Housing material
Chassis: aluminium
Sides: glass filled PBT
Laser class
2
Maximum laser power
1 mW
Distance between measuring units
Maximum: 10 m (33 ft)
Type of detectors
Linear CCD with length 36 mm (1.4 in.)
Connectivity
Low-power, industrial wireless network, 802.15.4 compliant
Rod/fixing bar
4 off 90 mm (3.5 in.), 4 off 150 mm (5.9 in.)
Can be screw together to increase length
Environment protection
IP 65
Battery type
2 x AA Alkaline or rechargeable battery
Dimensions
96 x 83 x 36 mm (3.8 x 3.3 x 1.4 in.)
Weight
326 g (11.5 oz)
Display unit
 
Housing material
PC/ABS plastic
Display type
7 inch diagonal colour LCD. Day light viewable with touch screen
Environment protection
IP 65
Drop test
1,2 m (3.9 ft) drop test to military standard
Battery type
Rechargeable Li-ion battery and external power supply
Operating time
10 hours continuous
PC connection
USB
Displayed resolution
0,01 mm
Dimensions
276 x 160 x 53 mm (9.2 x 5.2 x 1.9 in.)
Weight
1 060 g (37.3 oz)
Complete system
 
Contents
Display unit (battery included)
2 measuring units, 2 mechanical shaft fixtures
2 adjustable chains with tightening pin
2 extension chains
Rods: 4 x 90 mm (3.54 in.), 4 x 150 mm (5.9 in.)
USB cable
Charger for display unit
Measuring tape
Screw driver
Tommy bar
Quick start guide
CD with instruction for use
Carrying case
PC download
USB
Storage memory
1 000 alignments
Soft foot check
By laser or manually
Alignment tolerance check
Yes
User editable tolerances
Yes
Shaft diameter range
up to 300 mm (11.8 in.)
Chain included for shaft diameters
30 –300 mm (1.2–11.8 in.)
Displacement measurement accuracy
 ± 5 um ± 0.5%
Temperature range
-10–50 °C (14–122 °F)
Operating humidity
<90%
Carrying case dimensions
534 x 427 x 207 mm (21 x 16.8 x 8.2 in.)
Total weight (incl. case)
7,6 kg (16.8 lb)
Warranty
1 year
Optional parts
 
Magnetic base
For shafts >300 mm (11.8 in.)
Magnetic V-brackets
For mounting the measuring units in limited spaces or for large diameter shaft
Extension brackets
For mounting the measuring units in limited spaces
SKF logo