Shims

For accurate vertical machinery alignment

Accurate machine adjustment is an essential element of any alignment process. SKF single slot pre–cut shims are available in five different dimensions and in ten different thicknesses.
  • Made of high quality stainless steel, allowing re–use
  • Easy to fit and to remove
  • Close tolerances for accurate alignment
  • Thickness clearly marked on each shim
  • Fully de–burred
Pre–cut shims are supplied in packs of 10 pcs and in complete shim kits. For more details such as dimensions and kit contents, please select one the the links below.

Shim packs and kits

SKF logo