Heat resistant gloves

Safe handling of components up to 150 °C (302 °F)

Heat resistant gloves TMBA G11
The SKF heat resistant gloves TMBA G11 are specially designed for the handling of heated bearings. They are made of special fabric to obtain the following combination of features:
  • Lint free
  • Heat resistant up to 150 °C/302 °F
  • Cut resistant
  • Contains no asbestos
  • Tested and certified for mechanical hazards (EN 388) and thermal hazards (EN 407)

 
Technical data
Designation
TMBA G11
Pack size
1 pair
Size
9
Colour
white

SKF logo