Aluminium heating rings

For regular dismounting of cylindrical roller bearings

The aluminium heating rings are designed for dismounting inner rings of cylindrical roller bearings. They are available for all bearing sizes of the NU, NJ and NUP series, these are bearings without flanges or with only one flange on the inner ring.
  • Simple and easy-to-use
  • Avoids shaft and bearing inner ring damage

The rings are available for the following bearing designations.

Bearing/ring designationTMBR designation
313822TMBR 313822
NJ 120x240 TN/VA820
NJP 120x240 TN/VA820
TMBR 120X240
NJ 130x240 TN_VA820
NJP 130x240 TN_VA820
TMBR NJ130X240
NJ 218 ETMBR NJ218E
NJ 2318 ETMBR NJ2318E
NU 1011 ECTMBR NUB1011EC
NU 1018 MTMBR NU1018
NU 1034TMBR NU1034
NU 1036 MLTMBR NU1036
NU 206 ECTMBR NU206EC
NU 209 ETMBR NU209E
NU 210 ECTMBR NU210EC
NU 212TMBR NU212
NU 213TMBR NU213
NU 213 ECTMBR NU213E
NU 214TMBR NU214
NU 214 ECTMBR NU214EC
NU 215TMBR NU215
NU 215 ECTMBR NU215EC
NU 217 ECTMBR NU217EC
NU 217 TMBR NU217
NU 218TMBR NU218
NU 218 ETMBR NU218E
NU 219 ETMBR NU219E
NU 2212 ECTMBR NU2212EC
NU 2213 ETMBR NU2213E
NU 2214 ETMBR NU2214E
NU 222  TMBR NU222
NU 2224 ETMBR NU2224E
NU 226 ECTMBR NU226EC
NU 236 ETMBR NU236E
NU 238 ECTMBR NU238EC
NU 310TMBR NU310
NU 311TMBR NU311
NU 312TMBR NU312
NU 312 ECTMBR NU312EC
NU 313TMBR NU313
NU 313 ECTMBR NU313EC
NU 314TMBR NU314
NU 315TMBR NU315
NU 316TMBR NU316
NU 316 ETMBR NU316E
NU 317TMBR NU317
NU 318 ETMBR NU318E
NU 319TMBR NU319
NU 320 ECTMBR NU320EC
NU 322TMBR NU322
NU 324TMBR NU324
NU216 ETMBR NU216EC
NUP 215TMBR NUP215
Technical data
Material
aluminium
Maximum temperature
300 °C (572 °F)
SKF logo