Large induction heater

Large bearing heater with high heating capacity of up to 300 kg bearing

Large induction heater TIH 220m
Large induction heater TIH 220m
The SKF large induction heater TIH 220m is a reliable and robust induction heater from the SKF TIH...m range suitable for heating bearings up to a maximum weight of 300 kg (660 lbs) and solid components up to a maximum weight of 150 kg (330 lbs). Advanced design of the power electronics including current and overheating control, combined with user friendly features such as sliding arms and remote control are standard to the TIH...m range.
Maximum efficiency is achieved by placing the induction coil outside the heater’s housing, in the centre of the bearing, resulting in shorter heating time and lower energy consumption. The LED operating display and control panel are integrated in a remote control, which makes the heater easy to use. To suit different operating voltages worldwide, the TIH 220m is available in different voltage variants.
  • Capable of heating a 220 kg (480 lbs) bearing in just 20 minutes, saving time and energy
  • Supplied standard with two yokes, allowing bearings with a bore diameter from 60 mm (2.3 in) up to a maximum weight of 300 kg (660 lbs) to be heated
  • 2-step power setting and smaller yoke facilitates efficient heating of smaller bearings with a lower power consumption
  • Temperature mode pre-set at 110 °C (230 °F), helps prevent bearing overheating
  • Automatic demagnetisation
  • 3 year warranty

Technical data
Designation
TIH 220M/LV, TIH 220M/MV
SKF m20 performance
220 kg (480 lbs)
Voltage, V/Hz
TIH 220M/LV: 200-230V/50-60Hz

TIH 220M/MV: 400-460V/50-60Hz
Work piece:

- Maximum weight
300 kg (661.4 lb)
- Maximum bore diameter
60 - 600 mm (2.3 - 23.6 in.)
Temperature control:

- Range
0 - 250 °C (32 - 482 °F)
- Magnetic probe
Yes, K-type
- Accuracy (electronics)
± 2 °C (± 3.6 °F)
Time control:

- Range
0 - 60 minutes
- Accuracy
± 0,01 sec.
Maximum temperature (approx.)
400 °C (750 °F)
Thermometer mode
Yes
Bearing mode
(pre-set at 110 °C/230 °F)
Yes
Power reduction
2-step; 50 - 100%
Demagnetisation according
to SKF norms (automatic)
Yes (<2 A/cm)
Can heat sealed bearings
Yes
Can heat pre - greased bearings
Yes
Error guiding codes
Yes
Thermal overload protection
Yes
Maximum magnetic flux
1,55 T
Control panel
Key board with LED in remote control
Operating area (w × h)
250 × 255 mm (9.8 × 10 in.)
Coil diameter
140 mm (5.5 in.)
Dimensions (w × d × h)
750 × 290 × 440 mm
(29.5 × 11.4 × 17.3 in.)
Total weight, including yokes
86 kg (189 lbs)
Maximum power consumption
10,0-11,5 kVA (400-460V)
Number of standard yokes
2
Standard yokes
70 × 70 × 430 mm (2.8 × 2.8 × 16.9 in.),
for heating bearings with bore diameter of 100 mm (3.9 in.) and larger

40 × 40 × 430 mm (1.5 × 1.5 × 16.9 in.),
for heating bearings with bore diameter of 60 mm (1.6 in.) and larger
Core cross section
70 × 70 mm (2.8 × 2.8 in.)
Yoke storage
Yes
Sliding arm
Yes, 70 x 70 x 430 mm
(2.8 x 2.8 x 16.9 in.) yoke only
Swivel arm
No
Cooling fan
No
Housing material
Steel and glass fibre
filled polyamide
Warranty period
3 years