Portable induction heater

A portable bearing heater weighing only 4,5 kg (10 lb)

High frequency portable induction heater TMBH 1
The SKF bearing heater TMBH 1 is a portable lightweight heater for heating bearings with an inner diameter ranging from 20 to 100 mm (0.8 to 4 in) and a maximum corresponding weight of 4,5 kg (10 lb). The heater uses a patented method of heating based on high frequency induction, which provides optimised efficiency.
This method is very quiet and creates no magnetisation at all. In addition to bearings, the heater can also be used for heating ferrous components such as gears, pulleys, bushings and shrink rings.
  • Lightweight and portable (4,5 kg – 10 lbs)
  • Heating efficiency better than 85%
  • Components are not magnetised
  • Equipped with temperature and time control
  • Supplied with a heating clamp, temperature probe, power cable, heat resistant gloves and a carrying case

Demonstration video SKF Portable induction heater

  • Technical data
    Technical data
    Designation
    TMBH 1
    Power:

    Voltage
    100 - 240 V, 50 - 60 Hz
    Power (maximum)
    350 Watt
    Cosine
    > 0,95
    Component size range:

    - inner diameter
    20 ... 100 mm (0.8 ... 4 in.)
    - width
    < 50 mm (2 in.)
    - weight
    up to approximately 5 kg (11 lb)
    Control functions:

    Time control
    0 - 60 minutes
    Temperature control
    0 - 200° C (32 - 392° F)
    Accuracy temperature control
    3° C (6° F)
    Application example: 
    - bearing, weight, temperature, time6310, 1,07 kg, 110 °C, 1m 45s
    Dimensions:

    Control box
    150 x 330 x 105 mm (6 x 13 x 4 in.)
    Heating clamp
    114 x 114 mm (4.5 x 4.5 in.)
    Operating space heating clamp
    52 x 52 mm (2.0 x 2.0 in)
    Complete unit in carrying case
    370 x 240 x 130 mm (15 x 9 x 5 in)
    Length clamp cable
    75 cm (30 in.)
    Length power cable
    2 m (80 in.)
    Length temperature probe cable
    100 cm (40 in.)
    Weight complete unit
    4,5 kg (10 lb)
  • Spare parts

Related documents

SKF logo