Small induction heater

High heating capacity of up to 40 kg bearing

Portable Induction Heater TIH 030m
The SKF small induction heater TIH 030m combines high heating capacity with portability. The compact lightweight design makes the TIH 030m portable. Placing the induction coil outside the heater's housing allows the heating of bearings weighing up to 40 kg (88 lb). The induction heater is equipped with thermal overheating protection to reduce the risk of damage to the induction coil and the electronics. In addition to temperature mode, the TIH 030m is equipped with a time mode for heating components other than bearings. The induction heating system is supplied standard with three yokes and is available in two executions: 230V/50-60Hz and 100-110V/50-60Hz.

Demonstration video SKF Induction heaters

Please note

This English spoken video has subtitles. Please choose your language as applicable.

Features and benefits

SKF induction heating system TIH 030m
  • Compact lightweight design; just 20,9 kg (46.0 lb) facilitating portability
  • 2-step power setting and smaller yokes allow heating smaller bearings safely and at lower power consumption
  • Capable of heating a 28 kg (61.7 lb) bearing in just 20 minutes
  • Temperature mode pre-set at 110 °C (230 °F) to help prevent bearing over-heating
  • Automatic demagnetisation
  • Technical data
    Technical data
    TIH 030M/230V

    TIH 030M/110V
    Induction heater
    SKF m20 performance
    28 kg (61.7 lb)
    Voltage, V/Hz
    230V/50-60Hz or 100-110V/50-60Hz

    - Maximum weight
    40 kg (88 lb)
    - Maximum bore diameter
    20 - 300 mm (0.8 - 11.8 in.)
    Temperature control:

    - Range *
    0 - 250 °C (32 - 482 °F)
    - Magnetic probe
    Yes, K-type
    - Accuracy (electronics)
    ± 2 °C (± 3.6 °F)
    Time control:

    - Range
    0 - 60 minutes
    - Accuracy
    ± 0,01 sec.
    Application example :

    - bearing, weight, temperature, time23136 CC/W33, 28 kg, 110 °C, 20m
    Thermometer mode
    Bearing mode
    Power setting
    2-step; 50% or 100%
    Demagnetisation according to SKF norms (automatic)
    Yes (<2 A/cm)
    Can heat sealed bearings
    Can heat pre-greased bearings
    Error guiding codes
    Thermal overload protection
    Control panel
    Control panel and LED display integrated in remote control
    Operating area (w x h)
    100 x 135 mm (3.9 x 5.3 in.)
    Coil diameter
    95 mm (3.7 in.)
    Dimensions (w x d x h)
    450 x 195 x 210 mm (17.7 x 7.6 x 8.2 in.)
    Total weight, including yokes
    20,9 kg (46.0 lb)
    Maximum power consumption
    2,0 kVA
    Standard yokes
    45 x 45 x 215 mm (1.7 x 1.7 x 8.4 in.) for heating bearings with bore diameter of 65 mm (2.6 in.) and larger.

    28 x 28 x 215 mm (1.1 x 1.1 x 8.4 in.) for heating bearings with bore diameter of 40 mm (1.6 in.) and larger.

    14 x 14 x 215 mm (0.5 x 0.5 x 8.4 in.) for heating bearings with bore diameter of 20 mm (0.8 in.) and larger
    Core cross section
    45 x 45 mm (1.7 x 1.7 in.)
    Bearing support arms
    Yes, foldable
    Yoke storage
    Yes, internal integrated in foldable bearing support arms
    Cooling fan
    Swivel arm
    Housing material
    Steel and glass filled polyamide
    * Maximum heating temperature capacity depends on the weight and geometry of the bearing or workpiece. The heaters can achieve higher temperatures, please contact SKF for advice.
  • Accessories
  • Spare parts

Related documents

SKF logo