Air-driven pumps and oil injectors

30 to 400 MPa (4 350 to 58 000 psi)

The THAP E air-driven pumps and oil injectors are available in four different pressure versions. They are used for mounting and dismounting OK couplings, for dismounting large pressure joints such as bearings, flywheels, couplings, railway wheels and in many similar applications. The pumps consist of a high pressure hydraulic pump, driven by an air piston. The units are supplied in a sturdy case including oil suction and return hoses with quick connect couplings. The air driven pumps can also be supplied in complete sets which consists of pump, pressure gauge, high pressure pipe and connection nipples.
  • Time savings compared to hand operated pumps
  • Portable
  • Continuous supply of oil
  • Internal air pressure limiter helps ensure safe operation
  • Low air consumption
  • Wide operating temperature range
  • Sturdy storage boxes
  • Low, medium and high pressure units
Applications
  • Mounting bearings
  • SKF OK-Couplings
  • Mounting ship propellers, rudder pintles, railway wheels and other similar applications
Ordering details
Designation
Description
THAP 030EAir-driven oil pump 30 MPa ( 4 350 psi)
THAP 030E/SK1Air-driven oil pump 30 MPa ( 4 350 psi), high pressure hose and connecting nipples
THAP 150EAir-driven oil pump 150 MPa (21 750 psi)
THAP 150E/SK1Air-driven oil pump 150 MPa (21 750 psi), pressure gauge, high pressure hose and connecting nipples
THAP 300EAir-driven oil injector 300 MPa (43 500 psi)
THAP 300E/SK1Air-driven oil injector 300 MPa (43 500 psi), pressure gauge, high pressure pipe
THAP 400EAir-driven oil injector 400 MPa (58 000 psi)
THAP 400E/SK1Air-driven oil injector 400 MPa (58 000 psi), pressure gauge, high pressure pipe

Air-driven pump THAP 030E

  • Technical data
    Technical data
    Designation
    THAP 030E
    Nominal hydraulic pressure
    30 MPa ( 4 350 psi)
    Operating air pressure
    7 bar* (101.5 psi)
    Air consumption
    200 litre per minute / 7.1 cubic feet per minute
    Operating temperature range0 °C - 45 °C (32 °F - 113 °F) with fluid maximum viscosity of 1500 mm2/s
    Volume/stroke
    10 cm3 (0.61 in.3)
    Oil outlet
    G3/4
    Length
    350 mm (13.9 in.)
    Height
    202 mm (8 in.)
    Width
    171mm (6.7 in.)
    Weight
    11,5 kg (25.3 lb)
    * Air pressures above 7 bar are automatically limited to 7 bar by an internal air limiter.
  • SK1 set contents
  • Spare parts

Air-driven pump THAP 150E

  • Technical data
    Technical data
    Designation
    THAP 150E
    Nominal hydraulic pressure
    150 MPa (21 750 psi)
    Operating air pressure
    7 bar* (101.5 psi)
    Air consumption200 litre per minute / 7.1 cubic feet per minute
    Operating temperature range0 °C - 45 °C (32 °F - 113 °F) with fluid maximum viscosity of 1500 mm2/s
    Volume/stroke
    1,92 cm3 (0.12 in.3)
    Oil outlet
    G3/4
    Length
    350 mm (13.9 in.)
    Height
    202 mm (8 in.)
    Width
    171mm (6.7 in.)
    Weight
    19 kg (41.8 lb)
    * Air pressures above 7 bar are automatically limited to 7 bar by an internal air limiter.
  • SK1 set contents
  • Spare parts

Air-driven injector THAP 300E

  • Technical data
    Technical data
    Designation
    THAP 300E
    Nominal hydraulic pressure
    300 MPa (43 500 psi)
    Operating air pressure
    7 bar* (101.5 psi)
    Air consumption200 litre per minute / 7.1 cubic feet per minute
    Operating temperature range0 °C - 45 °C (32 °F - 113 °F) with fluid maximum viscosity of 1500 mm2/s
    Volume/stroke
    0,83 cm3 (0.05 in.3)
    Oil outlet
    G3/4
    Length
    405 mm (16 in.)
    Height
    202 mm (8 in.)
    Width
    171 mm (6.7 in.)
    Weight
    13 kg (28.6 lb)
    * Air pressures above 7 bar are automatically limited to 7 bar by an internal air limiter.
  • SK1 set contents
  • Spare parts

Air-driven injector THAP 400E

  • Technical data
    Technical data
    Designation
    THAP 400E
    Nominal hydraulic pressure
    400 MPa (58 000 psi)
    Operating air pressure
    7 bar* (101.5 psi)
    Air consumption200 litre per minute / 7.1 cubic feet per minute
    Operating temperature range0 °C - 45 °C (32 °F - 113 °F) with fluid maximum viscosity of 1500 mm2/s
    Volume/stroke
    0,65 cm3 (0.04 in.3)
    Oil outlet
    G3/4
    Length
    405 mm (16 in.)
    Height
    202 mm (8 in.)
    Width
    171 mm (6.7 in.)
    Weight
    13 kg (28.6 lb)
    * Air pressures above 7 bar are automatically limited to 7 bar by an internal air limiter.
  • SK1 set contents
  • Spare parts
SKF logo