Hydraulic pump 100 MPa

100 MPa - (14 500 psi)

The 729124 pump is suitable for use with hydraulic nuts (smaller than or equal to HMV 54E) and for mounting and dismounting bearings or components where a maximum pressure of 100 MPa (14 500 psi) is required. The pump is supplied with 1 500 mm (59 in.) pressure hose, quick connect coupling and mating nipple and pressure gauge. The pump is filled with SKF Mounting Fluid LHMF 300 and is supplied with an extra litre of fluid.
  • Oil container capacity 250 cm³ (15 in.³)
  • Fitted with a pressure gauge
  • Packed in a sturdy protective case
Applications
  • SKF hydraulic nuts smaller than or equal to HMV 54E
  • Oil injection applications where the maximum pressure is 100 MPa (14 500 psi)
  • For applications where space does not permit the use of a quick connect coupling and nipple, such as AOH sleeves, a special pump design is available (SKF 729124 A)

Special execution 729124DU
729124 including THGD 100 digital pressure gauge for use with the SKF Drive-up Method.

  • Technical data
    Technical data
    Designation
    729124

    729124 A
    Maximum pressure
    100 MPa (14 500 psi)
    Volume/stroke
    0,5 cm3 (0.03 in.3)
    Oil container capacity
    250 cm3 (15 in.3)
    Length of pressure hose
    1 500 mm (59 in.)
    Connection nipple
    G1/4 quick connection
    Weight
    3,5 kg (8 lb)
    Designation729124 DU
    729124 including THGD 100
  • Spare parts

Related documents

SKF logo