Hydraulic pump 150 MPa

150 MPa - (21 750 psi)

The 728619 E is a two-stage pump suitable for use with SKF Supergrip bolts and for the mounting and dismounting of bearings or components where a maximum pressure of 150 MPa (21 750 psi) is required. The pump is supplied with a 3 000 mm (118 in.) pressure hose, quick connect coupling and mating nipple and pressure gauge. The pump is filled with SKF mounting fluid LHMF 300, is supplied with an extra litre and is protected in a sturdy metal case.
  • Oil container capacity 2 400 cm³ (146.5 in.³)
  • Two stage pressure pumping
  • Fitted with a pressure gauge
  • Packed in a sturdy protective case
Applications
  • Technical data
    Technical data
    Designation728619 E
    Maximum pressure150 MPa (21 750 psi)
    Volume/stroke 1st Stage20 cm3 below 2,5 MPa (1.2 in.3 below 362 psi)
    Volume/stroke 2nd Stage1,00 cm3 above 2,5 MPa (0.06 in.3 above 362 psi)
    Oil container capacity2 400 cm3 (146.5 in.3)
    Length of pressure hose3 000 mm (118 in.)
    Connection nippleG1/4 quick connection
    Weight11,4 kg (25 lb)
  • Spare parts

Related documents

SKF logo