Oil injection kits

300 and 400 MPa (43 500 and 58 000 psi)

The oil injection kits contain an oil injector, 226400 E series, complete with high pressure pipe, pressure gauge, adapter block and a range of connection nipples all packed together in a sturdy plastic carrying case.
  • Complete high–pressure kits, including oil injector, pressure gauge, 2,0 m high–pressure pipe and a range of connection nipples
  • Oil container capacity 200 cm³ (12.2 in.³)
Ordering details
Designation
Description
729101/300MPAOil injector 300 MPa (43 500 psi), adapter block, high pressure pipe, pressure gauge, connection nipples
729101/400MPAOil injector 400 MPa (58 000 psi), adapter block, high pressure pipe, pressure gauge, connection nipples
Contents list
Designation
729101/300MPA
729101/400MPA
Oil injector
226400 E
226400 E/400
Adapter block
226402
226402
High pressure pipe
(G3/4 - 1/4)
227957 A/400 MP227957 A/400 MP
Connection nipple
(G1/4 - 1/8)
1014357 A
-
Connection nipple
(G1/4 - 1/2)
1016402 E
1016402 E
Connection nipple
(G1/4 - 3/4)
228027 E
228027 E
Pressure gauge
1077589 (0 - 300 MPa)
1077589/3
(0-400 MPa)

Spare parts
DesignationDescription
729101/300-CCToolcase with inlay (for 729101/300MPA)
729101/400-CCToolcase with inlay (for 729101/400MPA)
SKF logo