Extension pipes

Catering for adapter and withdrawal sleeve applications

Extension pipes with connecting nipples

M4 extension pipe with connection nipple
Enables the use of an SKF hydraulic pump to connect to a sleeve connection hole with a M4 thread. The extension pipe and connection nipple should be ordered as separate items.


M6 extension pipe with connection nipple
Enables the use of an SKF hydraulic pump to connect to a sleeve connection hole with a M6 thread. The extension pipe and connection nipple should be ordered as separate items.


G1/4 extension pipe
Enables the use of an SKF hydraulic pump to connect to a sleeve connection hole with a G1/4 thread. Can be used for applications where the sleeve position does not allow a direct connection with a quick connector.


G1/8 extension pipe
Enables the use of an SKF hydraulic pump to connect to a sleeve connection hole with a G1/8 thread. Can be used for applications where the sleeve position does not allow a direct connection with a quick connector.

M4 extension pipe with connection nipple

Technical data
Designation
pipe
234064

nipple
234063
Max. pressure
50 MPa (7 250 psi)
M4 extension pipe with connection nipple

M6 extension pipe with connection nipple

Technical data
Designation
pipe
1077453/100MPA

nipple
1077454/100MPA
Max. pressure
100 MPa (14 500 psi)
M6 extension pipe with connection nipple

G1/4 extension pipe

Technical data
Designation
227966/100MPA
Max. pressure
100 MPa (14 500 psi)
G1/4 extension pipe

G1/8 extension pipe

Technical data
Designation
227965/100MPA
Max. pressure
100 MPa (14 500 psi)
G1/8 extension pipe
SKF logo