Flexible high-pressure hoses

Maximum working pressure up to 150 MPa (21 750 psi)

The SKF Flexible High-pressure Hoses are designed to be used together with the quick connect coupling 729831 A and nipple 729832 A on the range of SKF hydraulic pumps.

Safety note

All flexible hoses are subject to ageing and after a number of years the performance deteriorates.
All SKF flexible pressure hoses are hard marked with the year in which their life expires, e.g. LIFE EXPIRES 2025.

Technical data (metric)
Designation

729126
729834
Bore diameter
mm
6,4 
4,8 
Outside diameter
mm
13,4 
11,6 
Maximum working pressure
MPa
100
150
Minimum burst pressure
MPa
320 
450
Minimum bending radius
mm
80 
130
End fittings

G 1/4
G 1/4
Working temperature
°C
-40 to 100 
-10 to 100
Length
mm
1 500
3 000
Weight
kg
0,65
1,0 
Flexible pressure hose
Technical data (imperial)
Designation

729126
729834
Bore diameter
in
0.25 
0.19 
Outside diameter
in
0.53 
0.46 
Maximum working pressure
psi
14 500
21 750
Minimum burst pressure
psi
46 400
65 250
Minimum bending radius
in
3.2 
5.1 
End fittings

G 1/4
G 1/4
Working temperature
°F
-40 to 212 
14 to 212 
Length
in
59
118
Weight
lb
1.4 
2.2 
SKF logo