Mounting fluid

For easy and quick bearing mounting

Mounting fluid LHMF 300
The SKF Mounting Fluid LHMF 300 is suitable for use with SKF hydraulic equipment, including hydraulic pumps, HMV ..E nuts and oil injection tools. The LHMF 300 contains anti corrosives which are non aggressive to seal materials such as nitrile rubber, perbunan, leather and chrome leather, PTFE, and so on.
Technical data
Designation
LHMF 300/pack size
Specific gravity
0,882
Flash point
200 °C (390 °F)
Pour point
-30 °C (-22 °F)
Viscosity at 20 °C (68 °F)
300 mm²/s
Viscosity at 40 °C (104 °F)
116 mm²/s
Viscosity at 100 °C (212 °F)
17,5 mm²/s
Viscosity index
160
Available pack size
1, 5, 205 litre
SKF logo