Plugs for oil ducts and vent holes

Up to 400 MPa (58 000 psi)

Plugs for oil ducts and vent holes
SKF plugs have been designed to seal off oil connections at a maximum pressure of 400 MPa (58 000 psi).
Technical data (metric)
DesignationThreadLength
Weight
Suitable
hex. key



mm
kg
mm
233950 E
G 1/4
16
0,02
6
729944 E
G 1/2
17
0,03
9
1030816 E
G 3/4
23
0,05
14
Plugs for oil ducts and vent holes
Technical data (imperial)
DesignationThreadLength
Weight
Suitable
hex. key



in
lb
in
233950 E
G 1/4
0.63
0.04
0.24
729944 E
G 1/2
0.67
0.07
0.35
1030816 E
G 3/4
0.90
0.11
0.55
SKF logo