Quick connecting coupling and nipples

For easy pressure hose connection

One coupling and two different nipples are available to connect SKF hydraulic pumps to the work piece. When nipples with other thread types are required, select an additional SKF nipple from the range to make the connection.
Nipple 729832 A is supplied standard with all SKF Hydraulic Nuts HMV E series.
Technical data (metric)
Designation
Thread
Dimensions
Maximum pressure
Coupling
d2
D2
C
A
 


mm
mm
mm
MPa
729831 A
G 1/4
24
27
58
150
 
Nipples
d1
D1
B
A
 


mm
mm
mm
MPa
729832 A
G 1/4
22
14
46
150
729100
G 1/8
17
14
43
100
Quick connection coupling
Technical data (imperial)
Designation
Thread
Dimensions
Maximum pressure
Coupling
d2
D2
C
A
 


in
in
in
psi
729831 A
G 1/4
0.94
1.06
2.28
21,750
 
Nipples
d1
D1
B
A
 


in
in
in
psi
729832 A
G 1/4
0.87
0.55
1.81
21,750
729100
G 1/8
0.67
0.55
1.69
14,500
SKF logo