Hydraulic tools for mounting and dismounting

SKF has pioneered the use of hydraulic techniques, which have helped to simplify bearing arrangements and facilitate correct and easy mounting. SKF has also developed a comprehensive range of tools and equipment to put these hydraulic techniques into effect.

The SKF hydraulic techniques are often the preferred method for dismounting larger bearings as well as other components. These techniques, which employ hydraulic pumps, nuts and oil injectors, allow the application of substantial forces to dismount bearings or other components.

Hydraulic pumps and oil injectors

Pressure gauges

Hydraulic nuts

Hydraulic tool accessories

OK Coupling mounting and dismounting kits

SKF mounting and dismounting methods

SKF logo