Axial lock nut sockets

Easy mounting and dismounting without nut damage

SKF axial lock nut sockets are designed for safe and easy tightening and loosening of lock nuts. They are used to secure and adjust bearings on tapered journals, adapter sleeves and withdrawal sleeves.
  • Demands less space around the bearing arrangement than hook spanners
  • Inch connections for power tools or torque wrenches
  • TMFS fits nuts of series KM, KMK (metric) and KMF
  • Technical data
    Technical data
    Designation
    Dimensions
    Connection
     
    Outer
    diameter
    lock nut
    Outer
    diameter
    socket
    Effective
    height
     
     
    mm
    in.
    mm
    in.
    mm
    in.
    in.
    TMFS 0
    18
    0.7
    22,0
    0.9
    45
    1.8
    3/8
    TMFS 1
    22
    0.9
    28,0
    1.1
    45
    1.8
    3/8
    TMFS 2
    25
    1.0
    33,0
    1.3
    61
    2.4
    1/2
    TMFS 3
    28
    1.1
    36,0
    1.4
    61
    2.4
    1/2
    TMFS 4
    32
    1.3
    38,0
    1.5
    58
    2.3
    1/2
    TMFS 5
    38
    1.5
    46,0
    1.8
    58
    2.3
    1/2
    TMFS 6
    45
    1.8
    53,0
    2.1
    58
    2.3
    1/2
    TMFS 7
    52
    2.0
    60,0
    2.4
    58
    2.3
    1/2
    TMFS 8
    58
    2.3
    68,0
    2.7
    58
    2.3
    1/2
    TMFS 9
    65
    2.6
    73,5
    2.9
    63
    2.5
    3/4
    TMFS 10
    70
    2.8
    78,5
    3.1
    63
    2.5
    3/4
    TMFS 11
    75
    3.0
    83,5
    3.3
    63
    2.5
    3/4
    TMFS 12
    80
    3.1
    88,5
    3.5
    63
    2.5
    3/4
    TMFS 13
    85
    3.3
    94,0
    3.7
    63
    2.5
    3/4
    TMFS 14
    92
    3.6
    103,0
    4.1
    80
    3.2
    1
    TMFS 15
    98
    3.9
    109,0
    4.3
    80
    3.2
    1
    TMFS 16
    105
    4.1
    116,0
    4.6
    80
    3.2
    1
    TMFS 17
    110
    4.3
    121,0
    4.8
    80
    3.2
    1
    TMFS 18
    120
    4.7
    131,0
    5.2
    80
    3.2
    1
    TMFS 19
    125
    4.9
    137,0
    5.5
    80
    3.2
    1
    TMFS 20
    130
    5.1
    143,0
    5.7
    80
    3.2
    1
  • Selection table

Related documents

SKF logo