Bearing fitting tool kits
Helps prevent premature bearing failures
Poor fitting, usually using brute force, accounts for 16% of premature bearing failures. SKF Bearing Fitting Tool Kits are designed for quick and precise mounting of bearings, while minimising the risk of bearing damage.
The right combination of impact ring and sleeve allows effective transmission of mounting force to the bearing ring with the interference fit, minimising the risk of damaging the bearing’s raceways or rolling elements. In addition to mounting bearings, the TMFT series are also suitable for mounting other components such as bushings, seals and pulleys.
The TMFT 36 kit contains 36 impact rings and the TMFT 24 contains 24 rings. Both kits have 3 impact sleeves and a dead-blow hammer packed in a lightweight carrying case.
- The TMFT 24 facilitates the mounting of different bearings with bore diameters from 15–45 mm
- The TMFT 36 facilitates the mounting of different bearings with bore diameters from 10–55 mm
- Facilitates correct mounting on shaft, housing and blind applications
- The diameter of the impact ring precisely fits the inner and outer diameter of the bearing
- Small diameter of the impact area on top of the sleeve allows effective transmission and distribution of mounting force
- Impact rings and sleeves are made of high impact resistant material for longevity
- Click connection between impact ring and sleeve provides stability and durability
- The impact rings are suitable for use under a press
- Impact rings are marked for clear visual identification of the ring’s size and easy selection
- Even surface of the impact sleeve’s body provides excellent grip
- The nylon double-side head of the dead-blow hammer helps to prevent damaging the components
- The rubber handgrip of the dead-blow hammer provides excellent grip
| SKF TMFT 24 is suitable for SKF Bearing series | ||
| Deep groove
ball bearing | Deep groove ball
bearing (sealed) | Self aligning
ball bearing |
| 6002-6009 | 62202-62209 | 1202-1209 |
| 6202-6209 | 62302-62309 | 1302-1309 |
| 6302-6309 | 63002-63009 | 2202-2209 |
| 6403-6407 | 2302-2309 | |
| 62/22 | 11207-11209 | |
| 62/28 | ||
| 63/22 | ||
| 63/28 | ||
| 16002-16009 | ||
| 98203-98206 | ||
| Cylindrical roller
bearing | Tapered roller
bearing | CARB toroidal
roller bearing |
| N 1005-N 1009 | 30203-30209 | C 2205-C 2209 |
| N 202-N 209 | 30302-30309 | C 6006 |
| N 2203- N 2209 | 31305-31309 | |
| N 2304-N 2309 | 32004-32009 | |
| N 3004-N 3009 | 32205-32209 | |
| N 303-N 309 | 32303-32309 | |
| 33205-33209 | ||
| Single-row angular
contact ball bearing | Double-row angular
contact ball bearing | Spherical roller
bearing |
| 7002-7009 | 3202-3209 | 21305-21309 |
| 7202-7209 | 3302-3309 | 22205/20 |
| 7302-7309 | 22205-22209 | |
| SKF TMFT 36 is suitable for SKF Bearing series | ||
| Deep groove
ball bearing | Deep groove ball
bearing (sealed) | Self aligning
ball bearing |
| 6000-6011 | 62200-62211 | 1200-1211 |
| 6200-6211 | 62300-62311 | 129 |
| 6300-6311 | 63000-63010 | 1301-1311 |
| 6403-6409 | 2200-2211 | |
| 629 | 2301-2311 | |
| 62/22 | 11207-11210 | |
| 62/28 | ||
| 63/22 | ||
| 63/28 | ||
| 16002-16011 | ||
| 16100-16101 | ||
| 98203-98206 | ||
| Single-row angular
contact ball bearing |
Double-row angular contact ball bearing | Spherical roller
bearing |
| 7000-7011 | 3200-3211 | 21305-21311 |
| 7200-7211 | 3302-3311 | 22205/20 |
| 7301-7311 | 22205-22211 | |
| 22308-22311 | ||
| Cylindrical roller
bearing | Tapered roller
bearing | CARB toroidal
roller bearing |
| N 1005-N 1011 | 30203-30211 | C 2205-C 2211 |
| N 202-N 211 | 30302-30311 | C 4010 |
| N 2203- N 2211 | 31305-31311 | C 6006 |
| N 2304-N 2311 | 32004-32011 | |
| N 3004-N 3011 | 32205-32211 | |
| N 303- N 311 | 32303-32311 | |
| 33010-33011 | ||
| 33205-33211 | ||
-
Technical data TMFT 24
Technical data Designation TMFT 24 Impact ring Bore diameter 15–45 mm (0.59–1.77 in.) Outer diameter 32–100 mm (1.26–3.94 in.) Sleeves
Maximum shaft lengthSleeve A: 220 mm (8.7 in.)
Sleeve B: 220 mm (8.7 in.)
Sleeve C: 225 mm (8.9 in.)Hammer TMFT 36-H, weight 0,9 kg (2.0 lb) Carrying case dimensions 530 × 110 × 360 mm (20.9 × 4.3 × 14.2 in.) Number of rings 24 Number of sleeves 3 Weight (including carrying case) 4,0 kg (8.9 lb) -
Technical data TMFT 36
-
Spare parts
Related documents
- Product data sheet TMFT series (300 KB)
- Instructions for use TMFT 24 (509 KB)
- Instructions for use TMFT 36 (727 KB)