Lock nut spanners

For achieving the correct radial clearance

Bearing lock nut spanner TMHN 7
The TMHN 7 set of lock nut spanners is especially designed for mounting self–aligning ball bearings as well as small spherical roller and CARB® bearings on tapered seatings. Using the TMHN 7 minimises the risk of over–tightening of the lock nut, which can result in removing the bearing’s radial clearance and bearing damage.
  • 7 different–sized spanners to fit nut sizes 5 to 11
  • Each spanner is equipped with a protractor and is clearly marked with the correct tightening angle for mounting SKF Self aligning ball bearings
  • 4 grip points on each spanner giving better and safer grip on the nut
  • Reduced risk of damaging bearing by over–tightening
  • Suitable for use with lock nuts of the KM series either on shaft or in SNL housings
  • Technical data
    Technical data
    Designation
    TMHN 7
    Dimensions of case
    (w x d x h)
    345 x 255 x 85 mm
    (13.6 x 10.0 x 3.3 in.)
    Weight
    2,2 kg (4.7 lb)
  • Selection chart

Related documents

SKF logo