Blind housing puller kit

Removes bearing without dismantling machinery

SKF blind bearing puller kit TMBP 20E
The TMBP 20E is an adapter type puller for dismounting deep groove ball bearings in blind housings (i.e. when accessing the ball bearing is not possible through the outer ring or through the bore) with shaft dimensions between 30 mm and 160 mm (1.18 in and 6.3 in). The use of extension rods allows a long reach of up to 583 mm (23 in).
  • With 6 sets of adaptors, a wide of range of deep groove ball bearings can be dismounted
  • New ball adapters are more durable
  • Spanner stop function on spindle for easy and safe handling
  • Special nose piece helps in minimizing damage to shaft and improves puller stability
  • Nosepiece with self-locking function
Suitability chart
SKF TMBP 20E is suitable for dismounting the following deep groove ball bearings

60.. series

62.. series

63.. series

64.. series

16… series






  • Technical data
    Technical data
    TMBP 20E
    Effective arm length
    147 - 547 mm (5.8 - 21.5 in.)
    Maximum pulling force
    55 kN (6.2 ton US)
    Dimensions of case
    530 x 85 x 180 mm (20.9 x 3.4 x 7.0 in.)
    6,5 kg (14.3 lb)
    Set contents
    Adapters size A to F (2 pcs each)
    2 x main rods (with nut support rings and nuts)
    4 x extension rods
    Nose piece for spindle
  • Accessories
  • Spare parts
SKF logo