Heavy duty jaw pullers

Powerful self-centring mechanical pullers

Heavy duty jaw pullers TMMP series
The SKF TMMP heavy duty jaw pullers provide perfect alignment and shaft protection as well as an exceptional grip for medium to large size bearings.
  • 3 arm jaw pullers with a maximum withdrawal force of 6 to 15 tonnes (13 500 to 33 700 lbf)
  • Unique pantograph system for grip width adjustment that counteracts misalignment during operation
  • Fast, efficient and smooth handling
  • Blackened, high quality steel with optimum corrosion resistance
  • Technical data
    Technical data
    Designation
    TMMP 6
    TMMP 10
    TMMP 15
    Width of grip
    50–127 mm
    (2.0–5.0 in.)
    100–223 mm
    (3.9–8.7 in.)
    140–326 mm
    (5.5–12.8 in.)
    Effective length of arms
    120 mm
    (4.7 in.)
    207 mm
    (8.2 in.)
    340 mm
    (13.4 in.)
    Claw height
    15 mm
    (0.59 in.)
    20 mm
    (0.78 in.)
    30 mm
    (1.18 in.)
    Maximum withdrawal force
    60 kN
    (6.7 US ton)
    100 kN
    (11.2 US ton)
    150 kN
    (17 US ton)
    Weight
    4,0 kg
    (8.8 lb)
    8,5 kg
    (19 lb)
    21,5 kg
    (47.4 lb)
  • Accessories
  • Spare parts
SKF logo