Hydraulic jaw puller kit

Effortless bearing dismounting up to 100 Kn

Hydraulic jaw puller kit TMHP 10E
The SKF TMHP 10E jaw puller kit is equipped with a hydraulic spindle, which facilitates effortless bearing dismounting up to 100 kN (11.2 ton US). The versatile puller kit includes three different arm sizes and can be assembled as a two-arm puller or a three-arm puller depending on the space and demand of the application.
  • High load rating of 100 kN (11.2 ton US) makes the puller suitable for a variety of dismounting jobs
  • The 3 different arm sizes, with a maximum effective arm length of 200 mm (7.9 in), make the TMHP 10E suitable for use in a wide range of applications
  • The self-locking arms minimise the risk of the puller slipping from the application when under load
  • Hydraulic spindle facilitates effortless dismounting
  • The hydraulic spindle is equipped with a safety valve, which minimises the risk of puller overload by limiting the applied force to 100 kN (11.2 ton US)
  • Long stroke of hydraulic spindle, 80 mm (3.1 in), facilitates dismounting in one operation
  • Extension pieces of the hydraulic spindle allow quick adaptation to pulling length
  • The spring-loaded centre point of the hydraulic spindle allows easy centring of the puller on the shaft without damaging it
  • Technical data
    Technical data
    Designation
    TMHP 10E
    Description
    Advanced hydraulic jaw puller kit
    Contents






    1 x arm-assembly stand
    3 x arms, 115 mm (4.5 in.)
    3 x arms, 160 mm (6.3 in.)
    3 x arms, 200 mm (7.8 in.)
    1 x hydraulic spindle TMHS 100
    3 x extension pieces for hydraulic spindle; 50, 100, 150 mm (2, 4, 6 in.)
    1 x nosepiece with centre point for hydraulic spindle
    Maximum stroke
    80 mm (3.1 in.)
    Weight complete kit
    14,5 kg (32 lb)
    Cycle life hydraulic cylinder
    Minimum 5000 cycles up to 100 kN (11.2 US ton force)
    Threading hydraulic cylinder
    UN 1½'' x 16 tpi
    Safety valve setting hydraulic cylinder
    105 kN (11.8 US ton force)
    Carrying case dimensions
    578 x 410 x 70 mm (23 x 16 x 2.8 in.)
    Nominal working force
    100 kN (11.2 US ton force)
    Arm set 1 (3 x TMHP 10E-10)
    Effective arms length
    115 mm (4.5 in.)
    Width of grip
    75-170 mm (3.0-6.7 in.)
    Claw height6 mm (0.25 in.)
    Arm set 2 (3 x TMHP 10E-11)
    Effective arms length
    160 mm (6.3 in.)
    Width of grip
    80-250 mm (3.1-9.8 in.)
    Claw height
    7 mm (0.28 in.)
    Arm set 3 (3 x TMHP 10E-12)
    Effective arms length
    200 mm (7.9 in.)
    Width of grip
    110-280 mm (4.3-11 in.)
    Claw height7 mm (0.28 in.)
  • Spare parts
SKF logo