Hydraulic puller kit

Powerful combination of a jaw and strong back puller

Hydraulic Puller kit TMHC 110E
Hydraulic Puller kit TMHC 110E
The SKF TMHC 110E is a hydraulic puller kit, which combines a jaw puller and a strong back puller with up to 100 kN (11.2 ton US) pulling power. The versatile puller kit facilitates safe and easy dismounting in a variety of applications.
  • Unique combination of a hydraulic jaw and a strong back puller for use in various applications
  • High load rating of 100 kN (11.2 ton US) make the TMHC 110E suitable for use in many applications
  • Hydraulic spindle facilitates easy and quick dismounting, effortless generation of force
  • The jaw puller includes 2 different arm sizes for maximum reach of 115 mm (4.5 in.)
  • The jaw puller can be assembled as a three-armed or two-armed puller depending on the space and demands of the application
  • The firm grip of the strong back puller behind the bearing's inner ring reduces the force required to dismount the bearing
  • The special separator design of the strong back puller allows the puller to be used even in the tightest spaces
  • The extension rods of strong back puller allow a maximum reach of 255 mm (10 in.) for quick adaptation to required pulling length

Hydraulic puller kit TMHC 110E (fig 1)
Technical data
Designation
TMHC 110E
Description
Advanced hydraulic puller kit
General
Contents









1 x arm-assembly stand
3 x arms, set 1 (TMHP10E-9)
3 x arms,  set 2 (TMHP10E-10)
1 x separator set
1 x beam
2 x main rods
2 x extension rods, 125 mm (4.9 in)
1 x hydraulic spindle TMHS 100
2 x extension pieces for hydraulic
spindle; 50, 100 mm (2.0, 3.9 in)
1 x nosepiece with centre point
for hydraulic spindle
Maximum stroke
80 mm (3.1 in)
Nominal working force
100 kN (11.2 US ton force)
Weight
13,5 kg (29.8 lb)
Cycle life hydraulic cylinder
Minimum 5000 cycles up to 100 kN
(11.2 US ton force)
Threading hydraulic cylinder
UN 1½'' x 16 tpi
Safety valve setting hydraulic
cylinder
105 kN (11.8 US ton force)
Carrying case dimensions
580 x 410 x 70 mm
(23 x 16 x 2.8 in)
Jaw puller
Effective arms length, arms set 1
(TMHP10E-9)
65 mm (2.6 in)
Width of grip, arms set 1
50-110 mm (2-4.3 in)

Claw height

6 mm (0.25 in)
Effective arms length, arms set 2
(TMHP10E-10)
115 mm (4.5 in)
Width of grip, arms set 2
75-170 mm (3.0-6.7 in)
Claw height
6 mm (0.25 in)
Strong back puller
Maximum reach
250 mm (9.8 in)
Shaft diameter range
20 - 100 mm (0.8 - 4 in)
SKF logo