Standard jaw pullers

Versatile two and three arm mechanical pullers

Standard jaw pullers TMMP series
One of the easiest and most effective ways to dismount small to medium size bearings is to use a mechanical puller. Using an SKF jaw puller helps ensure that no damage is caused to the bearing or to the bearing seating during dismounting. SKF standard jaw pullers offer you easy and safe jaw puller operation.
  • Range of five different jaw pullers with two or three arms
  • Maximum nominal span from 65 to 300 mm (2.6 to 11.8 in.)
  • Cone system for automatic centring and secure positioning of arms
  • Strong springs to keep arms apart for easy operation
  • Hardened, high quality carbon steel
  • Technical data
    Technical data (metric)
    Designation
    No.
    of
    arms
    Width
    of grip
    Effective
    length
    of arms
    Max.
    with-
    drawal
    force
    Weight

    qty
    mm
    mm
    kN
    kg
    TMMP 2x65
    2
    65
    60
    6,0
    0,4
    TMMP 2x170
    2
    170
    135
    18,0
    1,9
    TMMP 3x185
    3
    185
    135
    24,0
    2,5
    TMMP 3x230
    3
    230
    210
    34,0
    5,5
    TMMP 3x300
    3
    300
    240
    50,0
    9,0
    Technical data (imperial)
    Designation
    No.
    of
    arms
    Width
    of grip
    Effective
    length
    of arms
    Max.
    with-
    drawal
    force
    Weight

    qty
    in
    in
    lbf
    lb
    TMMP 2x65
    2
    2.6
    2.4
    1,340
    0.9
    TMMP 2x170
    2
    6.7
    5.3
    4,030
    4.2
    TMMP 3x185
    3
    7.3
    5.3
    5,380
    5.5
    TMMP 3x230
    3
    9.1
    8.3
    7,610
    12
    TMMP 3x300
    3
    11.8
    9.4
    11,200
    20
  • Spare parts
SKF logo