Bearing pullers

Reduce the risk of damaging components and personal injury

SKF offers a wide range of bearing pullers for various types of pulls: External, internal and even blind. The range includes mechanical, hydraulic and hydraulically assisted pullers for easy application of high withdrawal forces

Bearing puller selection chart

Designation
Width of grip
Effective arm length

mm
in.
mm
in.
SKF Standard Jaw Pullers
TMMP 2x65
15–65
0.6–2.6
60
2.4
TMMP 2x170
25–170
1.0–6.7
135
5.3
TMMP 3x185
40–185
1.6–7.3
135
5.3
TMMP 3x230
40–230
1.6–9.0
210
8.3
TMMP 3x300
45–300
1.8–11.8
240
9.4
SKF Reversible Jaw Puller TMMR F series
TMMR 40F
23–48
0.9–1.9
67
2.6
TMMR 60F
23–68
0.9–2.7
82
3.2
TMMR 80F
41–83
1.6–3.3
98
3.9
TMMR 120F
41–124
1.6–4.9
124
4.9
TMMR 160F
68–164
2.7–6.5
143
5.6
TMMR 200F
65–204
2.6–8.0
169
6.7
TMMR 250F
74–254
2.9–10.0
183
7.2
TMMR 350F74–3542.9–13.92389.4
TMMR 160XL42-1401.7-5.52218.7
TMMR 200XL42-1801.7-7.12218.7
TMMR 250XL44-236
1.7-9.32218.7
TMMR 350XL44-336
1.7-13.2
221
8.7
SKF Heavy Duty Jaw Pullers
TMMP 6
50–127
2.0–5.0
120*
4.7*
TMMP 10
100–223
3.9–8.7
207*
8.2*
TMMP 15
140–326
5.5–12.8
340*
13.4*
Mechanical pullers SKF EasyPull
TMMA 60
36–150
1.4–5.9
150
5.9
TMMA 80
52–200
2.0–7.8
200
7.8
TMMA 120
75–250
3.0–9.8
250
9.8
Hydraulic pullers SKF EasyPull
TMMA 75H
52–200
2.0–7.8
200
7.8
TMMA 75H/SET52–200
2.0–7.8
200
7.8
TMMA 100H75–250
3.0–9.8
250
9.8
TMMA 100H/SET
75–250
3.0–9.8
250
9.8
SKF Hydraulic Jaw Puller Kit
TMHP 10E
75–280
3.0–11.0
110–200
4.3–7.9
SKF Hydraulic Puller Kit
TMHC 110E
50–170
1.9–6.7
70–120
2.8–4.7
SKF Hydraulically Assisted Heavy Duty Jaw Pullers
TMHP 15/260
195–386
7.7–15.2
264
10.4
TMHP 30/170
290–500
11.4–19.7
170
6.7
TMHP 30/350
290–500
11.4–19.7
350
13.7
TMHP 30/600
290–500
11.4–19.7
600
23.6
TMHP 50/140
310–506
12.2–19.9
140
5.5
TMHP 50/320
310–506
12.2–19.9
320
12.6
TMHP 50/570
310–506
12.2–19.9
570
22.4

Bearing pullers

SKF logo