High Performance Actuators

SKF offers a wide range of electro-mechanical linear actuators, with different designs and configurations for general industrial or specific applications, from high load capacities and high operating speeds to quiet and aesthetically designed systems.

In particular SKF offers some high duty application actuators, designed for constant movements, from low to high forces, typically with high speeds and able to perform an high number of cycles during lifetime.

These actuators are usually coupled with Servo AC or DC motors or Asynchronous AC motors for an optimized performance and motion control.
SKF logo