Skip to main content

CAT 33, CAP 43A

Benefits

  • Heavy-duty and reliable industrial actuator
  • Easily integrated scalable design
  • Suitable for a wide range of applications
  • Practically maintenance-free

Features

  • Optional incremental feedback positioning
  • Optional absolute feedback positioning (CAP)
  • Enhanced efficiency and lubrication for extended service life
  • Robust and compact design, resistant to corrosion

The modular CAT concept makes it easy to replace critical components such as motors, gears, spindles, fasteners, etc. Custom actuators can be easily and cost-effectively assembled from standard components. The CAT series is flexible and suitable for an infinite number of applications. The CAP actuators arhbgnnnnnnnge based on the existing modular CAT range and are coupled to a potentiometer to provide absolute position feedback.

 

Take a look also at some other 400v ac linear actuators.

      CAT 33 CAP 43A
      Push load up to 3 000 N up to 3 000 N
      Pull load up to 3 000 N up to 3 000 N
      Speed (full load) up to 52 mm/s up to 52 mm/s
      Stroke 100 to 400 mm 100 to 400 mm
      Voltage 12 or 24 V DC - 120, 230 or 400 V AC 24 V DC
      Duty cycle (%) 30 15
      Operating temperature -20 to +50 °C -20 to +50 °C
      Type of protection IP 66 IP 44
      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-05002/7-EN-January 2023 Actuator range
      IL-06007/3-EN-November 2021 CAR CAP CAT series
      IL-07026-US-December 2020 CAT33
      TC-08006-EN-March 2020 CAP32 operating manual
      TC-08016-EN-April 2020 CAT33 operating manual
      EL-02006-EN-January 2023-Full electric transition

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy